SLVUAW9C September 2016 – February 2020 UCD90320
The GPI Tracking function allows the system reset pin to be more precisely influenced by a specific GPI pin. (The GPI pin may be a reset signal from another device or a push button.) Whenever the GPI de-asserts, the system reset will immediately assert. When the GPI asserts, the system reset will be held asserted for the GPI Tracking Release Delay time. After this delay time, the system reset will be de-asserted. The system reset pin tracks the inverse of the GPI to allow the GPI to be used with the “De-Assert When Power-Good” function.
Configuration Parameter | Description |
---|---|
Enable | This bit enables the GPI Tracking function. |
GPI Number | These bits identify which one of the GPI pins will be tracked (See Section 10.39). |
GPI Tracking Release Delay (100 µs) | These bits are multiplied by 100µs and used as the higher precision portion of the GPI Tracking Delay. |
GPI Tracking Release Delay (1 ms) | This byte is formatted according the 8-bit time encoding defined in Section 2.4. |