SLVUAW9C September 2016 – February 2020 UCD90320
When this bit is set, the associated AND path result is inverted before it is fed into the OR gate. This can be used to change the AND operation into an OR operation, (a’ AND b’)’ = (a OR b).