10.38.1 Output Pin Configuration
This configures which pin is used for this GPO, its polarity, and if it is actively driven or not. For details, see Section 7. A mode of “Input” causes this command to be rejected (receive a NACK).
This value must be equal to the Pin ID from Table 11.