SLVUAW9C September 2016 – February 2020 UCD90320
Each of the 32 pages has its own Page Sequence On Dependency Mask, whose bits are defined as follows:
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
---|---|---|---|---|---|---|---|---|
Purpose | PAGE31 | PAGE30 | PAGE29 | PAGE28 | PAGE27 | PAGE26 | PAGE25 | PAGE24 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
---|---|---|---|---|---|---|---|---|
Purpose | PAGE23 | PAGE22 | PAGE21 | PAGE20 | PAGE19 | PAGE18 | PAGE17 | PAGE16 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
---|---|---|---|---|---|---|---|---|
Purpose | PAGE15 | PAGE14 | PAGE13 | PAGE12 | PAGE11 | PAGE10 | PAGE9 | PAGE8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Purpose | PAGE7 | PAGE6 | PAGE5 | PAGE4 | PAGE3 | PAGE2 | PAGE1 | PAGE0 |
The enable pin for the page is not asserted until all of the rails selected by these bits have reached their power-good state.
Each page can depend on the state of several other pages. The same pages can be used to control other pages as well.