SLVUAW9C September 2016 – February 2020 UCD90320
The page mask is made up of four bytes whose bits are defined as follows:
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
PAGE31 | PAGE30 | PAGE29 | PAGE28 | PAGE27 | PAGE26 | PAGE25 | PAGE24 | PAGE23 | PAGE22 | PAGE21 | PAGE20 | PAGE19 | PAGE18 | PAGE17 | PAGE16 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAGE15 | PAGE14 | PAGE13 | PAGE12 | PAGE11 | PAGE10 | PAGE9 | PAGE8 | PAGE7 | PAGE6 | PAGE5 | PAGE4 | PAGE3 | PAGE2 | PAGE1 | PAGE0 |
Each bit selects which page(s) should be not checked its POWER_GOOD_OFFf and TOFF_MAX_WARN status when performing resequences. When the corresponding page bit is set to 1, the resequence engine does not check its power_not_good and TOFF_WARN status. When the corresponding page bit is set to 0, the resequence checks its POWER_GOOD_OFF and TOFF_MAX_WARN status.