SLVUAW9C September 2016 – February 2020 UCD90320
The system watchdog’s timeout counter must be reset within the period of time defined by this byte, else the output pin is asserted. Either of these actions resets the counter:
All other devices: This byte is formatted according the 8-bit time encoding defined in Section 2.5. The system watchdog does not function as expected when the reset period is set to 0.
Multiplier Index | Multiplier (ms) | Resulting Range |
---|---|---|
b’00 | 1 | 0 to 63 ms |
b’01 | 16 | 16 to 1008 ms |
b’10 | 256 | 256 ms to 16.128 s |
b’11 | 4096 | 4096 ms to 258048 ms |