SLVUAW9C September 2016 – February 2020 UCD90320
When the Watch System Reset Pin bit is set, the System Reset pin (see Section 10.3) influences the system watchdog timeout behavior. When the system reset pin is asserted, a watchdog timeout no longer occurs until the reset is de-asserted. Once it is de-asserted, the system watchdog function waits the Start Time before monitoring the Input Pin again.