SLVUAX8B November   2016  – August 2021 TPS54824

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Evaluating the TPS54824EVM-779 at –40°C
    4. 1.4 Modifications
      1. 1.4.1 Output Voltage Setpoint
      2. 1.4.2 Adjustable UVLO
      3. 1.4.3 Example Component Values For Common Output Voltages
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Efficiency
    3. 2.3  Output Voltage Load Regulation
    4. 2.4  Output Voltage Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up
    10. 2.10 Powering Down
    11. 2.11 Start-Up Into Pre-Bias
    12. 2.12 Hiccup Mode Current Limit
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Efficiency

The efficiency of this EVM peaks at a load current of about 4 A and then decreases as the load current increases toward full load. Figure 2-1 shows the efficiency for the TPS54824EVM-779 at an ambient temperature of 25°C.

GUID-9BAAA85E-0FE3-491D-A965-D17795D80E6E-low.gifFigure 2-1 TPS54824EVM-779 Efficiency - Cyntec Inductor

Figure 2-2 shows the efficiency for the TPS54824EVM-779 using a semi-log scale to more easily show efficiency at lower output currents. The ambient temperature is 25°C.

GUID-6DB16760-614D-44A8-841F-87F43493807A-low.gifFigure 2-2 TPS54824EVM-779 Low Current Efficiency - Cyntec Inductor

Figure 2-3 shows the efficiency for the TPS54824EVM-779 with a WE 744311100 inductor. The ambient temperature is 25°C.

GUID-DBF12F9F-F1DC-452D-B001-3FEF2AE7905D-low.gifFigure 2-3 TPS54824EVM-779 Efficiency - Wurth Electronics 744311100 Inductor

The efficiency may be lower at higher ambient temperatures, due to temperature variation in the drain-to-source resistance of the internal MOSFETs.