SLVUAX8B November 2016 – August 2021 TPS54824
The TPS54824EVM-779 was designed and optimized at room temperature of 25°C. For evaluation down -40 °C, the compensation must be adjusted to provide sufficient gain and phase margin. Recommended compensation changes for –40°C evaluation are: R5 = 5.36 kΩ, C18 = 5.6 nF, and C17 = 68 pF.