SLVUAX8B November 2016 – August 2021 TPS54824
These evaluation modules are designed to provide access to the features of the TPS54824. Some modifications can be made to this module. When modifications are made to the components on the EVM, the compensation components connected to the COMP pin may need to be changed. Changes to the fSW, output voltage, output inductor, and output capacitors can require a change in the external compensation. Table 1-3 gives some example values for different applications.