SLVUB34A April 2017 – August 2021 TPS561201
A summary of the TPS561201EVM-896 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage range | 4.5 | 12 | 17 | V | |
CH1 | Output voltage | 1.05 | V | |||
Operating frequency | VIN = 12 V, IOUT = 1 A | 580 | kHz | |||
Output current range | 0 | 2 | A | |||
Overcurrent limit | VIN = 12 V, L = 2.2 µH | 1.6 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 1 A | 20 | mVPP |