SLVUB56A July 2017 – September 2021 TPS54424
A summary of the TPS54424EVM-779 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.8 V, unless otherwise specified. The TPS54424EVM-779 is designed and tested for VIN = 4.5 V to 17 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN voltage range | 4.5 | 12 | 17 | V | ||
VIN start voltage | 4.5 | V | ||||
VIN stop voltage | 4 | V | ||||
Output voltage setpoint | 1.8 | V | ||||
Output current range | VIN = 4.5 V to 17 V | 0 | 4 | A | ||
Load regulation | VIN = 4.5 V to 17 V, IO = 4 A | –0.05% | ||||
Load transient response | IO = 1 A to 3 A | –70 | mV | |||
IO = 3 A to 1 A | 70 | mV | ||||
Loop bandwidth | VIN = 12 V, IO = 4 A | 80 | kHz | |||
Phase margin | VIN = 12 V , IO = 4 A | 50 | degree | |||
Input ripple voltage | IO = 4 A | 200 | mVPP | |||
Output ripple voltage | IO = 4 A | 10 | mVPP | |||
Output rise time | 1.1 | ms | ||||
Operating frequency | 700 | kHz | ||||
Peak efficiency | TPS54424EVM-779, VIN = 5 V, IO = 1.6 A to 1.8 A | 94.0% | ||||
TPS54424EVM-779, VIN = 12 V, IO = 3 A | 89.4% |