SLVUBD4B
January 2018 – October 2020
TPS27SA08
Trademarks
1
Introduction
1.1
Descriptions
1.2
Applications
1.3
Features
2
HSS-MOTHERBOARDEVM Schematic
3
Connections Descriptions
3.1
Connectors and Test Points
3.2
Jumpers
4
HSS-MOTHERBOARDEVM EVM Assembly Drawings and Layout
5
Current Limit
6
Current Sense
7
Transient Protection
8
Soldering Down U2
9
Bill of Materials
Revision History
1.2
Applications
The EVM is used in the following applications:
High-side relay drivers
High-side power switch for submodule power supply
Bulb driver
General resistive, inductive, and capacitive loads
Replace electromechanical relays and fuses