SLVUBJ0B January 2019 – June 2021 TPS56C230
The output voltage is set by the resistor divider network of R4 (RTOP) and R6 (RBOT). R6 is fixed at 10.0 kΩ. To change the output voltage of the EVM, it is necessary to change the value of resistor R4. Changing the value of R4 can change the output voltage above the 0.6 V reference voltage VREF. The value of R4 for a specific output voltage can be calculated using Equation 1.