SLVUBJ0B January 2019 – June 2021 TPS56C230
TPS56C230 has a MODE pin to select the operation mode. The device reads the voltage on MODE pin during start-up and latches onto one of the MODE options listed below in Table 3-1.
VOLTAGE ON MODE | R9/10/11/12 (kΩ) | R13/14/15/16 (kΩ) | OPERATION | FREQUENCY (kHz) |
---|---|---|---|---|
(0~10%)*VCC | 330 | 15 | Eco-mode | 500 |
(10~20%)*VCC | 180 | 33 | FCCM | 500 |
Change the position of the jumper on J4 to modify the MODE configuration before start up.