SLVUBM1C January 2019 – January 2021 TPS65994AD
The VBUS test points are used to measure VBUS at each USB Type-C port A/B connector. With PD power possibly going up to 20 V, use caution when connecting and disconnecting probes on the TPS65994EVM. The VBUS test point is capable of drawing up to 3 A for an external load. Note that a PD power contract with the necessary capability must be negotiated in order to draw current from the VBUS test point.