The TLV61048EVM-042 evaluates the performance of the TLV61048. The TLV61048 is a non-synchronous boost converter to support up to 14-V output voltage from input ranging from 2.65 V to 5.5 V. The device integrates a 14-V power switch with 3.7-A typical current limit and operates at 600-KHz or, 1-MHz by configuring the FREQ pin. This user's guide describes the setup, schematic, bill of materials (BOM), and the PCB layout of the evaluation board.
All other trademarks are the property of their respective owners.
Table 1 provides a summary of the TLV61048EVM performance characteristics, tested at 25°C ambient temperature.
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Power Input voltage, Vpower | The voltage in VIN pin is 3.3V | 1.2 | 2 | V | |
Output voltage, VOUT | Vpower > 2 V, IOUT ≤ 200mA | 12 | V | ||
Output current, IOUT | Vpower > 2 V | 200 | mA |