SLVUBO2B April 2019 – December 2020 TPS23758
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
POWER INTERFACE | |||||
Input voltage | Applied to the power pins of connectors J1 | 37 | 57 | V | |
Applied to the power pins of connectors J4 | 48 | V | |||
Input UVLO, POE input J1 | Rising input voltage | 36 | V | ||
Falling input voltage | 30 | ||||
Detection voltage | At device terminals | 2.7 | 10.1 | V | |
Classification voltage | At device terminals | 14.5 | 20.5 | V | |
Classification Current | Class 0 | 0 | 4 | mA | |
Inrush current-limit | 140 | mA | |||
Operating current-limit | 550 | mA | |||
DC-TO-DC CONVERTER | |||||
Output voltage | VIN = 48 V, ILOAD ≤ ILOAD (max) | 5 | V | ||
Output current | 37 V ≤ VIN ≤ 57 V | 2.3 | A | ||
Output ripple voltage peak-to-peak | VIN = 48 V, ILOAD = 1 A | 34 | mV | ||
Efficiency, end-to-end | VIN = 48 V, ILOAD= 230 mA | 61 | % | ||
VIN = 48 V, ILOAD = 1.15 A | 85 | ||||
VIN = 48 V, ILOAD = 2.3 A | 87 | ||||
Switching frequency | 250 | kHz |