SLVUBR5D August 2019 – November 2021 TPSM82821 , TPSM82822 , TPSM82823
This section provides test results for the TPSM8282xEVM-080. The TPSM8282xEVM-080 was used to take all the data in the TPSM8282x 1-A, 2-A, and 3-A High Efficiency Step-Down Converter MicroSiP™ Power Module with Integrated Inductor Data Sheet. See the device data sheet for the performance of this EVM. The following EMI measurements were made for VIN = 5.5 V and VOUT = 1.8 V. The TPSM82821EVM-080 had a resistive load of 2.2 Ω, which results in an output current IOUT = 0.82 A. The TPSM82822EVM-080 had a resistive load of 1 Ω, which results in an output current IOUT = 1.8 A. The TPSM82823EVM-080 had a resistive load of 0.68 Ω, which results in an output current IOUT = 2.65 A.