SLVUBT1A
October 2019 – June 2020
TPS50601A-SP
TPS50601A-SP Worst Case Analysis Unencrypted PSpice Average Model User's Guide
Trademarks
1
TPS50601A-SP WCA Model Specification
2
Default Parameters
3
Example of using model with Cadence Pspice (17.2.0)
3.1
Creating a part from the netlist file
3.2
Steps to create project in Capture
3.3
Creating the schematic in Capture
4
Simulating the Model
4.1
Monte Carlo Analysis of Output Voltage
4.2
Frequency Response Analysis
4.2.1
Analyzing Frequency Response with Bode Plot
4.2.2
Analyzing Frequency Response with Histogram
Revision History
4.2
Frequency Response Analysis
Create a new simulation profile or edit an existing simulation profile by clicking on
PSpice → Edit Simulation Profile
.
Set the parameters based on the image provided below using the following settings:
Analysis Type
- AC-Sweep
General Settings
- Set start and end frequency, number of points per decade, and sweep type
Monte Carlo
- 500 runs with Gaussian distribution
Output Variable
- V(VOUT) - Output Voltage
Run the Simulation by pressing F11 or
Pspice → Run
.
Wait for the simulation completion in the console window of AMS Simulator.