SLVUBU9A April 2020 – September 2020 TPS63900
COUNT | REFDES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR |
---|---|---|---|---|---|---|
1 | C1 | 10 µF | CAP, CERM, 10 µF, 6.3 V, ±20%, X5R, 0603 | 0603 | GRM188R60J106ME84 | muRata |
1 | C6 | 22 µF | CAP, CERM, 22 µF, 6.3 V, ±20%, X5R, 0603 | 0603 | GRM188R60J226MEA0 | muRata |
1 | L1 | 2.2 µH | Inductor, Shielded, Powdered Iron, 2.2 µH, 2.3 A, 0.082 Ω, SMD | 2.5 × 2 × 1.2 mm | DFE252012F-2R2M=P2 | muRata |
1 | R1, R2, R3 | 0 | RES, 0, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R4, R5, R6 | 511 | RES, 511, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R7, R8, R9 | 1.15 k | RES, 1.15 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R10, R11, R12 | 1.87 k | RES, 1.87 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R13, R14, R15 | 2.74 k | RES, 2.74 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R16, R17, R18 | 3.83 k | RES, 3.83 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R19, R20, R21 | 5.11 k | RES, 5.11 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R22, R23, R24 | 6.49 k | RES, 6.49 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R25, R26, R27 | 8.25 k | RES, 8.25 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R28, R29, R30 | 10.5 k | RES, 10.5 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R31, R32, R33 | 13.3 k | RES, 13.3 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R34, R35, R36 | 16.2 k | RES, 16.2 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R37, R38, R39 | 20.5 k | RES, 20.5 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R40, R41, R42 | 24.9 k | RES, 24.9 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R43, R44, R45 | 30.1 k | RES, 30.1 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | R46, R47, R48 | 36.5 k | RES, 36.5 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
1 | S1, S2, S3, S4, S5, S6 | - | Switch, SPST, 8 Pos, 25 mA, 24VDC, SMD | 11.33 × 5.8mm | 218-8LPST | CTS Electrocomponents |
1 | U1 | - | IC, Single Inductor Buck-Boost Converter | 2.5 × 2.5 × 0.5 mm | TPS63900DSK | TI |