SLVUBV0A March 2020 – September 2020 TPS55288
Designator | QTY | Value | Description | Package | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 33uF | CAP, Polymer Hybrid, 33 uF, 50 V, +/- 20%, 40 ohm, 6.3x7.7 SMD | 6.3x7.7 | EEHZA1H330XP | Panasonic |
C2, C3 | 2 | 10uF | CAP, CERM, 10 µF, 75 V,+/- 20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CGA6P1X7R1N106M250AC | TDK |
C4, C5, C6, C11, C17 | 5 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata |
C7, C8 | 2 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AC | TDK |
C9 | 1 | 100uF | CAP, Polymer Hybrid, 100 uF, 25 V, +/- 20%, 30 ohm, 6.3x7.7 SMD | 6.3x7.7 | EEHZA1E101XP | Panasonic |
C12, C13, C18 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104K050BB | TDK |
C14 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 16 V,+/- 10%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61C475KE13D | MuRata |
C15 | 1 | 4700pF | CAP, CERM, 4700 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2X7R1H472K050BA | TDK |
C16 | 1 | 47pF | CAP 0402 47pF 5% C0G 100V 30ppm | 0402 | GRT1555C2A470JA02D | Murata |
C19, C20 | 2 | 0.1µF | 0.1µF ±10% 50V Ceramic Capacitor X8L 0603 (1608 Metric) | 0603 | GCM188L81H104KA57D | Murata Electronics North America |
C23 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H103K050BB | TDK |
J1, J2, J3, J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
J5, J6, JP1, JP2 | 4 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
J7 | 1 | Header (shrouded), 100mil, 5x2, Gold, TH | 5x2 Shrouded header | 5103308-1 | TE Connectivity | |
J9, JP3, JP4 | 3 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
L1 | 1 | 1uH | Inductor, Shielded, Composite, 1 µH, 18 A, 0.00618 ohm, AEC-Q200 Grade 1, SMD | IND_6.4x3.1x6.6 | XAL6030-102MEB | Coilcraft |
Q1, Q2 | 2 | NPN LO RA 150 MM PGTL M12 | TSDSON-8 | IPZ40N04S5L7R4ATMA1 | Infineon | |
R1, R14, R19 | 3 | 102k | RES, 102 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402102KFKED | Vishay-Dale |
R2 | 1 | 11.3k | RES, 11.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040211K3FKED | Vishay-Dale |
R3 | 1 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
R4 | 1 | 10 mOhms ±1% 1W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Element | 1206 | CRF1206-FZ-R010ELF | Bourns | |
R5, R6 | 2 | 1.00 | RES, 1.00, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031R00FKEA | Vishay-Dale |
R7 | 1 | 9.53k | RES, 9.53 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04029K53FKED | Vishay-Dale |
R8, R12 | 2 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
R9 | 1 | 33.2k | RES, 33.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040233K2FKED | Vishay-Dale |
R10 | 1 | 75k | RES, 75 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040275K0JNED | Vishay-Dale |
R11 | 1 | 150k | RES, 150 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402150KFKED | Vishay-Dale |
R13 | 1 | 147k | RES, 147 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07147KL | Yageo |
R15, R16 | 2 | 2.20k | RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K20FKED | Vishay-Dale |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 | 8 | Orange | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone |
U1 | 1 | 36-V, 16-A Buck-Boost Converter, RPM0026A (VQFN-HR-26) | RPM0026A | TPS55288 | Texas Instruments | |
C21 | 0 | Multilayer Ceramic Capacitors MLCC - 470pF 100V 0603 | 0603 | GRT1885C2A471JA02D | Murata | |
C22 | 0 | 680pF ±5% 100V Ceramic Capacitor C0G,0603 (1608 Metric) | 0603 | GRT1885C2A681JA02D | Murata | |
R17, R18 | 0 | 1.0 | RES, 1.0, 5%, 0.5 W, 1206 | 1206 | CRM1206-JW-1R0ELF | Bourns |