SLVUBV5 May   2020 TPS2124

 

  1.   TPS2124 Evaluation Module
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Features
      2. 1.2 Applications
      3. 1.3 Description
    3. 2 General Configurations
      1. 2.1 TPS2124 Configurations
    4. 3 Test Setup and Results
      1. 3.1 TPS2124EVM Test Equipment
      2. 3.2 Setting up the TPS2124EVM
    5. 4 Board Layout
    6. 5 Schematic
    7. 6 Bill of Materials
  2.   Revision History

TPS2124EVM Test Equipment

Read the TPS2124 data sheet before using the EVM.

The following test equipment is recommended:

  • Storage oscilloscope
  • Current problem
  • Two adjustable power supples, 0 V–22 V at 2 A maximum
  • A passive or active load