All trademarks are the property of their respective owners.
Table 1-1 provides a summary of the TPS61288 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
Parameter | Test Condition | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
VIN | 2.7 | 3.6 | 8.8 | V | |
VOUT | VIN = 3.5 V, IO < 2.3 A | 12.66 | 12.92 | 13.17 | V |
Default Switching Frequency | 500 | kHz |
The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. The external component can be changed according to the real application.
This section describes how to properly connect, set up, and use the TPS61288EVM-064.