SLVUBX0A July 2021 – January 2022 TPSM8A28 , TPSM8A29
This section explains the test points found on the TPSM8A29EVM, as well as how to use them. Test points that may benefit from further explanation are addressed after Table 4-1.
Test Point | Function | Description |
---|---|---|
TP1 | PGND | Connection to PGND |
TP2 | VIN_SNS- | Negative side of input voltage sensing point, connected to PGND |
TP4 | VIN_SNS+ | Positive side of input voltage sensing point, connected to VIN |
TP5 | EN | Enable pin of TPSM8A29 - can be used to monitor the EN voltage, or can be used to connect external EN signal, max 5.5 V. See Section 3.3 |
TP7 | PGND | Connection to PGND |
TP11 | AGND | Connection to AGND - reference point for TRIP and MODE resistors. AGND connected to PGND through single point, NT1, on bottom of EVM |
TP12 | SS/REF_IN | Soft-start and reference voltage tracking, max 1.5 V. See Section 4.1 |
TP13 | PGOOD | Open-drain power good status signal. Pulled up to VCC when voltage on FB pin is within limits of correct operation |
TP14 | VCC | Monitor internal LDO voltage or override internal LDO with external bias for improved efficiency. See Section 4.2 |
TP15 | VSNS- | Negative return signal for remote sensing applications, connected to PGND through cuttable jumper net tie NT1 by default. |
TP16 | BODE-/VSNS+ | Negative connection point for Bode measurements, connected to VOUT |
TP17 | BODE+ | Positive connection point for Bode measurements |
TP18 | VOUT_SNS+ | Positive sense point for VOUT measurements. Do not use to connect to load |
TP19 | VOUT_SNS- | Negative sense point for VOUT measurements. Do not use to connect to load |
TP21 | PGND | Connection to PGND |