SLVUBX0A July 2021 – January 2022 TPSM8A28 , TPSM8A29
A jumper on the J6 header is used to configure a range of output voltage from 0.8 V to 5 V. Note that while the default maximum output voltage of the EVM is 5 V, the minimum and maximum output voltage can be increased to 0.6 V and 5.5 V, respectively, by changing one of the high-side feedback resistors.
The output voltage is configured with a voltage divider between VOUT and PGND, where the midpoint is connected to the FB pin of the TPSM8A29. On this EVM, the low-side feedback resistor (RFB_LS, R10) is fixed by default at 10 kΩ, and the jumper on J6 changes the high-side feedback resistor (RFB_HS, see Figure 6-1). To calculate the high-side feedback resistor for any valid output voltage (0.6 V to 5.5 V) for this EVM, Equation 3 is used, where RFB_HS is the high-side resistor of the output voltage divider (several options for this EVM, see Figure 6-1), VOUT is the desired output voltage, VINTREF is the internal reference voltage (typical 0.6 V), and RFB_LS is the low-side resistor of the output voltage divider (R10). For high DC accuracy, 1% or better resistors should be used with a temperature coefficient of ±100 ppm/°C or lower.