SLVUBX1 December 2020 TPS63810
Download the LaunchPad firmware from the BOOSTXL-TECDRV tools folder . Download and install Energia IDE from the Energia website. The LaunchPad firmware is written in Energia, and needs to be modified for the particular temperature sensor and the TEC module that are used. Alternatively, the Energia code can be used and modified using the cloud CCS tool.