SLVUBX4A November 2020 – February 2022 LP8764-Q1
Item # | Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
---|---|---|---|---|---|---|---|
1 | PCB1 | 1 | BMC062 | Any | Printed Circuit Board | ||
2 | C1, C2, C3, C4, C10, C15, C20, C25, C74, C128 | 10 | 10uF | GCM21BR71A106KE22L | MuRata | CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 | 0805 |
3 | C5, C6 | 2 | 1uF | NFM18HC105C1C3D | Murata | 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive | 0603 |
4 | C7, C9, C70, C71 | 4 | 0.47uF | GCM155C71A474KE36D | MuRata | CAP, CERM, 0.47 uF, 10 V,+/- 10%, X7S, 0402 | 0402 |
5 | C8, C53, C55, C56, C57, C58, C59, C72, C73, C83, C85, C87, C89, C91, C93, C95, C97, C131, C132, C134, C136 | 21 | 2.2uF | GCM188R70J225KE22D | MuRata | CAP, CERM, 2.2 uF, 6.3 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 |
6 | C11, C16, C21, C26, C48, C49, C50, C129, C130, C145, C146 | 11 | 22uF | GCM31CR71A226KE02L | MuRata | CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 |
7 | C12, C13, C14, C17, C18, C19, C22, C23, C24, C27, C28, C29, C75, C76, C77, C98, C99, C100, C101, C102, C103, C104, C105, C106, C107, C108, C109, C110, C111, C112, C113, C114, C115, C116, C117, C118, C119, C120, C121, C122, C123, C124, C125, C126, C127, C137, C138, C139, C140, C141, C142, C143, C144 | 53 | 47uF | GCM32ER70J476ME19L | MuRata | CAP, CERM, 47 uF, 6.3 V, +/- 20%, X7R, 1210 | 1210 |
8 | C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45 | 16 | 10uF | NFM18HC106D0G3 | MuRata | CAP, CERM, 10 µF, 4 V,+/- 20%, 1.6x0.8mm | 1.6x0.8mm |
9 | C46 | 1 | 680uF | T510X687K006AGA023 | Kemet | CAP, TA, 680 µF, 6.3 V, +/- 10%, 0.023 ohm, AEC-Q200 Grade 1, SMD | 7343-40 |
10 | C47 | 1 | 150uF | UUD1V151MNL1GS | Nichicon | CAP, AL, 150 uF, 35 V, +/- 20%, 0.17 ohm, SMD | 8x10 |
11 | C52, C54, C60, C61, C63, C64, C67, C68, C69, C78, C79, C80, C81, C82, C84, C86, C88, C90, C92, C94, C96, C133, C135 | 23 | 0.1uF | GCM155R71C104KA55D | MuRata | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402 |
12 | C62 | 1 | 3300pF | C0603C332K5RACTU | Kemet | CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0603 | 0603 |
13 | C65, C66 | 2 | 12pF | GCM1555C1H120JA16J | MuRata | CAP, CERM, 12 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 |
14 | D1, D2, D3, D5 | 4 | Blue | LB Q39G-L2N2-35-1 | OSRAM | LED, Blue, SMD | BLUE 0603 LED |
15 | H1, H2, H3, H4 | 4 | FC2058-440-A | Fascomp | SPACER | ||
16 | H5, H6, H7, H8 | 4 | 9900 | Keystone | MACHINE SCREW PAN PHILLIPS 4-40 | ||
17 | H9 | 1 | 3021090-01M | Qualtek | USB A MALE TO USB C Male | ||
18 | J1, J2 | 2 | 6651712-1 | TE Connectivity | Receptacle, 2.5mm, 3x2, Gold, SMT | Receptacle, 2.5mm, 3x2, SMT | |
19 | J3, J4, J5, J6, J7, J8, J34, J35, J36, J37, J38, J39 | 12 | S1911-46R | Harwin | JUMPER TIN SMD | 6.85x0.97x2.51 mm | |
20 | J9, J10, J11, J12, J13 | 5 | 1792863 | Phoenix Contact | Terminal Block, 5mm, 2x1, R/A, TH | Terminal Block, 5mm, 2x1, R/A, TH | |
21 | J14, J15, J16, J17, J18, J19 | 6 | TSW-102-07-G-S | Samtec | Header, 100mil, 2x1, Gold, TH | 2x1 Header | |
22 | J20, J21, J23, J24, J25, J26 | 6 | TSW-110-07-G-S | Samtec | Header, 100mil, 10x1, Gold, TH | 10x1 Header | |
23 | J22, J32, J33 | 3 | 61300311121 | Wurth Elektronik | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | |
24 | J27, J28 | 2 | ESQ-111-14-T-S | Samtec | Conn Elevated Socket SKT 11 POS 2.54mm Solder ST Thru-Hole Tube | HDR11 | |
25 | J29 | 1 | ESQ-108-14-T-S | Samtec | Board-To-Board Connector, Vertical, ESQ Series, 8 Contacts, Receptacle, 2.54 mm, Through Hole | HDR8 | |
26 | J30 | 1 | 12401610E4#2A | Amphenol Canada | Receptacle, 0.5mm, USB TYPE C, R/A, SMT | Receptacle, 0.5mm, USB TYPE C, R/A, SMT | |
27 | J31 | 1 | FTSH-105-01-F-DV-K | Samtec | Header (Shrouded), 1.27mm, 5x2, Gold, SMT | Header(Shrouded), 1.27mm, 5x2, SMT | |
28 | L1, L2, L3, L4 | 4 | 220nH | TFM322512ALMAR22MTAA | TDK | Inductor, Thin Film, 220 nH, 7.6 A, 0.01 ohm, AEC-Q200 Grade 0, SMD | TDK Inductor |
29 | L5, L6, L7, L8 | 4 | 470nH | TFM322512ALMAR47MTAA | TDK | Inductor, Thin Film, 470 nH, 5.3 A, 0.021 ohm, AEC-Q200 Grade 0, SMD | TDK Inductor |
30 | L9, L10, L11, L12 | 4 | 1uH | TFM322512ALMA1R0MTAA | TDK | Inductor, Thin Film, 1 µH, 4 A, 0.037 ohm, AEC-Q200 Grade 0, SMD | TDK Inductor |
31 | LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | |
32 | Q1 | 1 | 12V | CSD13381F4 | Texas Instruments | MOSFET, N-CH, 12 V, 2.1 A, YJC0003A (PICOSTAR-3) | YJC0003A |
33 | R1, R2, R3, R4, R5, R6, R7, R12, R14, R16, R85, R87, R88 | 13 | 0 | CRCW04020000Z0ED | Vishay-Dale | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
34 | R8, R9, R17, R20, R21, R22, R23, R24, R25, R26, R27, R28, R29, R32, R33, R34, R35, R44, R45, R46, R47, R53, R54, R55, R56, R57, R58, R59, R60, R63, R77, R80, R84, R86 | 34 | 10k | CRCW040210K0JNED | Vishay-Dale | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
35 | R11, R13, R15, R73, R83 | 5 | 1.2k | CRCW04021K20JNED | Vishay-Dale | RES, 1.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
36 | R19 | 1 | 240 | CRCW0402240RJNED | Vishay-Dale | RES, 240, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
37 | R30, R31, R48, R49, R50 | 5 | 1.0Meg | CRCW04021M00JNED | Vishay-Dale | RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
38 | R51 | 1 | 374k | CRCW0402374KFKED | Vishay-Dale | RES, 374 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
39 | R52, R79 | 2 | 200k | CRCW0402200KJNED | Vishay-Dale | RES, 200 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
40 | R61, R67, R69 | 3 | 4.87k | CRCW04024K87FKED | Vishay-Dale | RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
41 | R62 | 1 | 100 | CRCW0402100RJNED | Vishay-Dale | RES, 100, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
42 | R74, R76, R78, R81, R89 | 5 | 1.0k | CRCW04021K00JNED | Vishay-Dale | RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
43 | S1, S2 | 2 | 218-8LPST | CTS Electrocomponents | Switch, SPST, 8 Pos, 25mA, 24VDC, SMD | 11.33x5.8mm | |
44 | S3 | 1 | 218-6LPST | CTS Electrocomponents | Switch, SPST, Slide, Off-On, 6 Pos, 0.025A, 24V, SMD | 5.8x8.79mm | |
45 | SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12 | 12 | 881545-2 | TE Connectivity | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | |
46 | TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16 | 16 | 5016 | Keystone | Test Point, Compact, SMT | Testpoint_Keystone_Compact | |
47 | U1 | 1 | LP876441E4RQKRQ1 | Texas Instruments | Four-Phase, 20-A Buck Converter With Integrated Switches | VQFN-HR32 | |
48 | U2 | 1 | LM2901AVQPWRQ1 | Texas Instruments | AEC-Q100 Quad Comparator, PW0014A (TSSOP-14) | PW0014A | |
49 | U3 | 1 | MSP432E401YTPDTR | Texas Instruments | MSP432E401YTPDT, PDT0128A (TQFP-128) | PDT0128A | |
50 | U4, U6 | 2 | SN74GTL2003PWR | Texas Instruments | 8-BIT BIDIRECTIONAL LOW-VOLTAGE TRANSLATOR, PW0020A (TSSOP-20) | PW0020A | |
51 | U5 | 1 | TPD6E004RSER | Texas Instruments | Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces, RSE0008A (UQFN-8) | RSE0008A | |
52 | U7 | 1 | TPD4S012DRYR | Texas Instruments | 4-Channel USB ESD Solution with Power Clamp, DRY0006A (USON-6) | DRY0006A | |
53 | U8, U9 | 2 | TS3A5018RSVR | Texas Instruments | 10-Ohm Quad SPDT Analog Switch, RSV0016A (UQFN-16) | RSV0016A | |
54 | U10 | 1 | TS3A5223RSWR | Texas Instruments | 0.5Ω Dual SPDT Bidirectional Analog Switch, RSW0010A (UQFN-10) | RSW0010A | |
55 | U11 | 1 | TLV73333PQDRVRQ1 | Texas Instruments | Capacitor-Free, 300-mA, Low-Dropout Regulator for Automotive, DRV0006A (WSON-6) | DRV0006A | |
56 | U12 | 1 | TLV73318PQDRVRQ1 | Texas Instruments | Capacitor-Free, 300-mA, Low-Dropout Regulator for Automotive, DRV0006A (WSON-6) | DRV0006A | |
57 | U13 | 1 | TPS60110PWPR | Texas Instruments | 5 V, Boost Charge Pump, 300 mA, 2.7 to 5.4 V Input with Synchonrization pin, -40 to 85 degC, 20-pin SOP (PWP20), Green (RoHS & no Sb/Br) | PWP0020C | |
58 | Y1 | 1 | NX3225SA-25.000M-STD-CRS-2 | NDK | CRYSTAL 25.0000MHZ 8PF SMD | SMT_XTAL_3MM2_2MM5 |