SLVUBX4A November 2020 – February 2022 LP8764-Q1
The EVM, in conjunction with GUI tool, provides various degrees of customization. A couple of examples are provided here which can be generalized to a number of functions. There are spare components assembled on the EVM to help with the customization, namely inductors L5...L12, capacitors C137...C146, and jumper bridges J34...J39.