SLVUBY3A October 2020 – March 2021 TPS62824A , TPS62825A , TPS62826A , TPS62827A
The TPS6282xA step-down converters family comes in a small 1.5- × 1.5- × 1-mm QFN package and supports a maximum output current of 4 A. The TPS6282xA is pin-to-pin compatible within its family and also with the TPS6282x family. The TPS6282xA is the forced-PWM version of TPS6282x family and these converters maintain a continuous conduction mode operation and keeps the output voltage ripple very low across the whole load range and at a nominal switching frequency of 2.2 MHz.