SLVUBY6A August 2020 – June 2021 TPS628510 , TPS628511 , TPS628512
Table 5-1 lists the BOM for this EVM.
QTY | REF DES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR | ||
---|---|---|---|---|---|---|---|---|
-001 | -002 | -003 | ||||||
1 | 1 | 1 | C1 | 470 pF | Ceramic Capacitor, 50 V, X7R | 0402 | any | |
1 | 1 | 1 | C2 | 0.47 µF | Ceramic Capacitor, 16 V, X7R | 0603 | GRM188R71C474KA88D | MuRata |
3 | 3 | 3 | C3, C5, C6,C11 | 10 µF | Ceramic Capacitor, 10 V, X7R | 0603 | GRM188Z71A106MA73D | MuRata |
1 | 1 | 1 | C4 | 0.1 µF | Ceramic Capacitor, 16 V, X7R | 0402 | any | |
1 | 1 | 1 | C7 | 100 µF | Polymer Capacitor, 20 V | 7.3x4.3 mm | 20TQC100MYF | Panasonic |
1 | 1 | 1 | C8 | 10 pF | Ceramic Capacitor, 50 V, COG/NPO | 0402 | GCM1555C1H100JA16D | MuRata |
2 | 2 | 2 | C9, C10 | 22 µF | Ceramic Capacitor, 10 V, X7R | 1206 | GCM31CR71A226KE02 | MuRata |
1 | 1 | 1 | L1 | 470 nH | Inductor | 1008 | DFE201210U-R47M | MuRata Toko |
1 | 1 | 1 | R1 | 80.6 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | 1 | 1 | R2 | 40.2 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | 1 | 1 | R3 | 100 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | 1 | 1 | R4 | 8.06 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
0 | 0 | 1 | U1 | 2.7-V to 6-V Adjustable-Frequency Step-Down Converter | SOT583 | TPS628510DRLR | Texas Instruments | |
0 | 1 | 0 | U1 | 2.7-V to 6-V Adjustable-Frequency Step-Down Converter | SOT583 | TPS628511DRLR | Texas Instruments | |
1 | 0 | 0 | U1 | 2.7-V to 6-V Adjustable-Frequency Step-Down Converter | SOT583 | TPS628512DRLR | Texas Instruments |