SLVUBY6A August 2020 – June 2021 TPS628510 , TPS628511 , TPS628512
U1 is configured for evaluation of the adjustable-output version. This unit is set to 1.8 V. Resistors R1 and R2 can be used to set the output voltage between 0.6 V and 5.5 V. For recommended values, see the TPS62851x 2.7-V to 6-V Adjustable-Frequency Step-Down Converter in SOT583 Package Data Sheet.