SLVUC10 March 2021 TPS62816-Q1
Table 2-1 provides a summary of the TPS62816EVM-140 performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage | 2.7 | 6.0 | V | |||
Output voltage setpoint | 1.8 | V | ||||
Output current | TPS62816EVM-140 | 0 | 6.0 | A |