SLVUC13 February   2022 TPS62872 , TPS62873

 

  1.   Trademarks
  2. 1Warning and Caution
  3. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Output Voltage Setting
      3. 2.2.3 Control Loop Compensation
      4. 2.2.4 Switching Frequency Setting
      5. 2.2.5 I2C Interface
  4. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  5. 4TPS62873EVM-143 Test Results
  6. 5Board Layout
  7. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Hardware Setup

To operate the EVM, set jumpers JP1 and JP2 to the desired positions per Section 3.1. Connect the input supply to MH1 and MH2, between VIN and GND, and connect the load to MH3 and MH4 between VOUT and GND.

To evaluate the I2C features a USB2ANY interface can be connected to J5. For this interface, a software GUI is available here.