The LP876242-Q1 Evaluation Module (EVM) highlights the performance and flexibility of the LP876242-Q1 power management integrated circuit (PMIC) for xWR radar applications. Use this document in conjunction with the Scalable PMIC's GUI User's Guide SLVUBT8 and the LP876242-Q1 Four 8.8-MHz Buck Converters for AWR and IWR MMICs SNVSC07.
All trademarks are the property of their respective owners.
The LP876242-Q1 power management integrated circuit (PMIC) family is extremely flexible and scalable, providing configurability at the device and system level. At the device level, a single PMIC provides four separate step down converters (BUCK regulators). These BUCK regulators have been tested to conform with the radar specification and are switched at 8.8 MHz switching frequency. The LP876242-Q1 evaluation module (EVM) is both an evaluation and development tool. With the EVM both device level and system level configurability are available through an easy to use graphical user interface (GUI) tool.
Only a power supply and the EVM are required to evaluate and test the LP876242-Q1 default configuration under load conditions. To start evaluating the LP876242-Q1 follow the following steps.
Terminal J7, labeled VCCA in Figure 2-1, can accept wire gauges up to 14 AWG. The voltage supplied must be within the input range of the device, 2.8 V to 5.5 V. The power supply providing the input to VCCA is required to supply 135 % of the output power. Once power has been supplied to VCCA, the GPIO4 / ENABLE jumper can be used to power on the output rails. The default ON Request for the device is the ENABLE pin which is a level sensitive input. Please refer to LP876242-Q1 data sheet for more details.
Figure 2-1 shows the top side of the LP876242Q1EVM.