SLVUC20A March 2021 – August 2022 LP876242-Q1
The LP876242-Q1 power management integrated circuit (PMIC) family is extremely flexible and scalable, providing configurability at the device and system level. At the device level, a single PMIC provides four separate step down converters (BUCK regulators). These BUCK regulators have been tested to conform with the radar specification and are switched at 8.8 MHz switching frequency. The LP876242-Q1 evaluation module (EVM) is both an evaluation and development tool. With the EVM both device level and system level configurability are available through an easy to use graphical user interface (GUI) tool.