SLVUC30 July   2021 TPS1HC100-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2BoosterPack Operation
  4. 3TPS1HC100EVM Schematic
  5. 4Connection Descriptions
  6. 5Current Limit and Current Sense Configuration
  7. 6Transient Protection
  8. 7TPS1HC100EVM Assembly Drawings and Layout
  9. 8Bill Of Materials
  10. 9Appendix - TPL0102-100 Resistance Codes

Introduction

The Texas Instruments TPS1HC100EVM is an evaluation module that is used to demonstrate and showcase all of the features of the underlying TPS1HC100B-Q1 automotive high side switch. This evaluation board provides a seamless way to connect a power supply to the input of the TPS1HC100B-Q1, connect a load to the output channel, and switch on and off the device using the control pins of the chip itself. An onboard 3.3-V LDO is included on the EVM to simplify controlling signals to the TPS1HC100B-Q1 and easily assert and deassert logic signals by the use of a set of external hardware jumpers. Additionally, this EVM includes BoosterPack headers allowing the user to easily connect the TPS1HC100-Q1 high side switch to an underlying microcontroller and write software to control and configure the device.

Features of the TPS1HC100EVM include:

  • Standalone operation with standard bench equipment or easy pairing with external microcontroller via BoosterPack headers
  • Onboard TPL0102-100 digital potentiometer to allow for a programmable current limit via I2C
  • Potentiometer for SNS and ILIM resistors, allowing for easy configuration of external resistance values
  • Onboard 3.3-V LDO, allowing for control signals to be manipulated by set of jumpers
  • Ideal four layer JEDEC 2s2p board layout and copper area for thermal performance
  • Optional footprints for input TVS diodes to extend transient protection of the device