SLVUC37 March 2021 TPS25814
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer | Alternate PartNumber | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
PSIL121 |
Any |
||||
C1, C2, C3, C18, C48 |
5 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0402 |
0402 |
CL05A106MP5NUNC |
Samsung Electro-Mechanics |
||
C4, C5, C6, C7 |
4 |
22uF |
CAP, CERM, 22 uF, 35 V, +/- 20%, X5R, 0805 |
0805 |
C2012X5R1V226M125AC |
TDK |
||
C8, C9 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 35 V, +/- 10%, X5R, 0402 |
0402 |
GMK105BJ104KV-F |
Taiyo Yuden |
||
C10, C11, C12, C13, C14, C15 |
6 |
100uF |
CAP, TA, 100 uF, 6.3 V, +/- 20%, 0.015 ohm, SMD |
3528-21 |
T520B107M006ATE015 |
Kemet |
||
C16, C17 |
2 |
4.7uF |
CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0402 |
0402 |
GRM155R60J475ME87D |
MuRata |
||
C19, C20 |
2 |
1uF |
CAP, CERM, 1 µF, 10 V,+/- 10%, X7R, 0603 |
0603 |
0603ZC105KAT4A |
AVX |
||
C21, C22, C23, C24, C36, C37, C38, C39 |
8 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0402 |
0402 |
C0402C103J5RACTU |
Kemet |
||
C25, C27, C30, C32, C40, C42, C45, C47 |
8 |
220pF |
CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0201 |
0201 |
CGA1A2X7R1H221K030BA |
TDK |
||
C26, C28, C29, C31, C41, C43, C44, C46 |
8 |
330pF |
CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0201 |
0201 |
CGA1A2X7R1H331K030BA |
TDK |
||
C33 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 10 V, +/- 10%, X7R, 0201 |
0201 |
GRM033R71A103KA01D |
MuRata |
||
C34, C35 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0201 |
0201 |
CL03A104KP3NNNC |
Samsung Electro-Mechanics |
||
C49, C50 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
0402 |
C0402C104K4RACAUTO |
Kemet |
||
D1, D2 |
2 |
Automotive 1-Channel Ultra-Low-Capacitance IEC ESD Protection Diode, DPY0002A (X1SON-2) |
DPY0002A |
TPD1E05U06QDPYRQ1 |
Texas Instruments |
TPD1E05U06QDPYTQ1 |
Texas Instruments |
|
D3 |
1 |
Blue |
LED, Blue, SMD |
LED_0603 |
150060BS75000 |
Wurth Elektronik |
||
D4, D17, D22, D23, D24, D25 |
6 |
White |
LED, White, SMD |
0402, White |
LW QH8G-Q2S2-3K5L-1 |
OSRAM |
LW QH8G-Q2OO-3K5L-1 |
|
D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D18, D19, D20, D21 |
16 |
1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPL0002A (X2SON-2) |
DPL0002A |
TPD1E01B04DPLR |
Texas Instruments |
TPD1E01B04DPLT |
Texas Instruments |
|
J1 |
1 |
Connector, DC Power Jack, R/A, 3 Pos, TH |
Power connector |
JPD1135-509-7F |
Foxconn |
|||
J2, J3 |
2 |
Receptacle, USB 3.1 Type C, R/A, Gold, SMT |
Receptacle, USB 3.1 Type C, R/A, SMT |
DX07S024JJ2R1300 |
JAE Electronics |
|||
J4, J5 |
2 |
Receptacle, 12x2, 2.54mm, Gold, TH |
Receptacle, 12x2, 2.54mm, TH |
SSW-112-01-G-D |
Samtec |
|||
L1 |
1 |
3.3uH |
Inductor, Shielded Drum Core, Superflux, 3.3 uH, 8 A, 0.0096 ohm, SMD |
6.9x4.8x6.9mm |
744314330 |
Wurth Elektronik |
||
L2 |
1 |
2.2uH |
Inductor, Shielded Drum Core, Powdered Iron, 2.2 uH, 3.25 A, 0.051 ohm, SMD |
4.45x1.8x4.06mm |
74437324022 |
Wurth Elektronik |
||
L3, L4 |
2 |
21 ohm |
Ferrite Bead, 21 ohm @ 100 MHz, 6 A, 0805 |
0805 |
FBMJ2125HM210NT |
Taiyo Yuden |
||
Q1, Q2 |
2 |
30V |
MOSFET, 2-CH, N-CH, 30 V, 20 A, DQZ0008A (LSON-CLIP-8) |
DQZ0008A |
CSD87330Q3D |
Texas Instruments |
None |
|
Q3, Q4, Q5, Q6 |
4 |
20V |
MOSFET, N-CH, 20 V, 0.5 A, YJM0003A (PICOSTAR-3) |
YJM0003A |
CSD15380F3 |
Texas Instruments |
None |
|
R1, R2, R3, R6, R7, R8, R9, R10, R44, R48, R49 |
11 |
10.0k |
RES, 10.0 k, 1%, 0.05 W, 0201 |
0201 |
CRCW020110K0FKED |
Vishay-Dale |
||
R4, R5 |
2 |
2.20k |
RES, 2.20 k, 1%, 0.05 W, 0201 |
0201 |
CRCW02012K20FKED |
Vishay-Dale |
||
R11, R18 |
2 |
2.10Meg |
RES, 2.10 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022M10FKED |
Vishay-Dale |
||
R12, R19 |
2 |
866k |
RES, 866 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402866KFKED |
Vishay-Dale |
||
R13, R20 |
2 |
430k |
RES, 430 k, 1%, 0.063 W, 0402 |
0402 |
RC0402FR-07430KL |
Yageo America |
||
R14, R21 |
2 |
232k |
RES, 232 k, 1%, 0.063 W, 0402 |
0402 |
RC1005F2323CS |
Samsung Electro-Mechanics |
||
R15, R22 |
2 |
100k |
RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
RMCF0402FT100K |
Stackpole Electronics Inc |
||
R16, R23 |
2 |
86.6k |
RES, 86.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040286K6FKED |
Vishay-Dale |
||
R17, R24 |
2 |
24.3k |
RES, 24.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040224K3FKED |
Vishay-Dale |
||
R26, R39 |
2 |
100k |
RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402100KFKED |
Vishay-Dale |
||
R27, R28 |
2 |
2.2 |
RES, 2.2, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022R20JNED |
Vishay-Dale |
||
R29 |
1 |
6.49k |
RES, 6.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04026K49FKED |
Vishay-Dale |
||
R30 |
1 |
15.4k |
RES, 15.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040215K4FKED |
Vishay-Dale |
||
R31 |
1 |
0 |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04020000Z0ED |
Vishay-Dale |
||
R32 |
1 |
51.1k |
RES, 51.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040251K1FKED |
Vishay-Dale |
||
R33 |
1 |
47.5k |
RES, 47.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040247K5FKED |
Vishay-Dale |
||
R34, R35, R61, R63, R64, R65, R66, R67, R68, R77, R78, R79, R80, R83, R84 |
15 |
0 |
RES, 0, 5%, 0.05 W, 0201 |
0201 |
CRCW02010000Z0ED |
Vishay-Dale |
||
R36, R37, R38 |
3 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K0FKED |
Vishay-Dale |
||
R40, R69, R70, R75, R76 |
5 |
10k |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K0JNED |
Vishay-Dale |
||
R50 |
1 |
887k |
RES, 887 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402887KFKED |
Vishay-Dale |
||
R51 |
1 |
4.7k |
RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04024K70JNED |
Vishay-Dale |
||
R52 |
1 |
200k |
RES, 200 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402200KFKED |
Vishay-Dale |
||
R53, R54, R55 |
3 |
220k |
RES, 220 k, 1%, 0.0625 W, 0402 |
0402 |
RC0402FR-07220KL |
Yageo America |
||
R72, R74 |
2 |
100k |
RES, 100 k, 1%, 0.1 W, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
||
S1 |
1 |
DIP Switch, SPST, 3Pos, Slide, SMT |
SW, 4.7x1.45x4mm |
CVS-03TB |
Copal Electronics |
|||
S2 |
1 |
DIP Switch, SPST, 2Pos, Slide, SMT |
SW, 4.7x1.45x3mm |
CVS-02TB |
Copal Electronics |
|||
S3, S4 |
2 |
DIP Switch, SPST, 6Pos, Slide, SMT |
8.75x6.2mm |
TDA06H0SB1 |
C&K Components |
|||
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 |
8 |
Test Point, Miniature, SMT |
Test Point, Miniature, SMT |
5019 |
Keystone |
|||
U1 |
1 |
USB Type-C Controller with Integrated Source Power Switch |
VQFN32 |
TPS25814RSMR |
Texas Instruments |
|||
U2, U5, U7 |
3 |
22-V Precision Surge Protection Clamp, DRV0006A (WSON-6) |
DRV0006A |
TVS2200DRVR |
Texas Instruments |
Texas Instruments |
||
U3 |
1 |
Dual Synchronous Step-Down Controller with 5-V and 3.3-V LDOs, RUK0020B (WQFN-20) |
RUK0020B |
TPS51225RUKR |
Texas Instruments |
TPS51225RUKT |
Texas Instruments |
|
U4 |
1 |
250-mA Ultra-Low-Noise, Low-IQ LDO, DBV0005A (SOT-23-5) |
DBV0005A |
LP5907MFX-1.8/NOPB |
Texas Instruments |
Texas Instruments |
||
U6 |
1 |
5Gbps USB 3.1 Gen1 Type-C 2:1 MUX and Redriver, RWQ0018A (X2QFN-18) |
RWQ0018A |
TUSB542RWQR |
Texas Instruments |
Texas Instruments |
||
U8 |
1 |
USB Type-C DRP Port Controller with SuperSpeed 2:1 MUX, RNH0030A (WQFN-30) |
RNH0030A |
HD3SS3220IRNHR |
Texas Instruments |
HD3SS3220IRNHT |
Texas Instruments |
|
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|||
R25 |
0 |
0 |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04020000Z0ED |
Vishay-Dale |
||
R41, R42, R43, R45, R46, R47 |
0 |
10.0k |
RES, 10.0 k, 1%, 0.05 W, 0201 |
0201 |
CRCW020110K0FKED |
Vishay-Dale |
||
R56, R57, R58 |
0 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
0402 |
CRCW04020000Z0ED |
Vishay-Dale |
||
R59, R60, R62, R81, R82 |
0 |
0 |
RES, 0, 5%, 0.05 W, 0201 |
0201 |
CRCW02010000Z0ED |
Vishay-Dale |
||
R71, R73 |
0 |
100k |
RES, 100 k, 1%, 0.1 W, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |