SLVUC50 April   2021 LM66200

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3LM66200EVM Configurations
  5. 4Schematic
  6. 5PCB Layout
  7. 6Test Setup
    1. 6.1 LM66200EVM Test Equipment
    2. 6.2 Setting up the LM66200EVM
  8. 7Test Configuration
  9. 8Bill of Materials (BOM)
  10.   Revision History

Bill of Materials (BOM)

Table 8-1 lists the LM66200EVM BOM.

Table 8-1 LM66200EVM BOM

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

C1, C4, C10

3

100 uF

CAP, CERM, 100 uF, 16 V, +/- 20%, X5R, 1210

1210

C1210C107M4PAC7800

Kemet

C2, C5, C9

3

10 uF

CAP, CERM, 10 µF, 20 V,+/- 10%, X5R, 0805

0805

GRM21BR61D106KE15L

MuRata

C3, C6

2

0.1 uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603

0603

06033C104KAT2A

AVX

C7

1

0.1 uF

CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0805

0805

08053C104JAT2A

AVX

C8

1

1 uF

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805

0805

C0805C105K5RACTU

Kemet

H9, H10, H11, H12

4

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1, J3, J4

3

Standard Banana Jack, insulated, 10A, red

571-0500

571-0500

DEM Manufacturing

J2, J5

2

Standard Banana Jack, insulated, 10A, black

571-0100

571-0100

DEM Manufacturing

JP1

1

Header, 100mil, 3x1, TH

Header, 3x1, 100mil, TH

800-10-003-10-001000

Mill-Max

JP2, JP3, JP4, JP5

4

Header, 100mil, 2x1, Tin, TH

Header, 2 PIN, 100mil, Tin

PEC02SAAN

Sullins Connector Solutions

R1

1

5.00 k

RES, 5.00 k, 0.1%, 0.2 W, 0805

0805

PNM0805E5001BST5

Vishay Thin Film

R2

1

10.0 k

RES, 10.0 k, 0.5%, 0.1 W, 0603

0603

RT0603DRE0710KL

Yageo America

R3

1

10.0

RES, 10.0, 1%, 16 W, 2512

2512

CPA2512Q10R0FS-T10

Susumu Co Ltd

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5

5

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

TP1, TP2, TP3, TP4, TP5, TP6

6

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP7, TP8

2

Test Point, Multipurpose, White, TH

White Multipurpose Testpoint

5012

Keystone

TP9, TP10, TP11, TP12

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

U1

1

1.6 V to 5 V, 2.5-A Dual Ideal Diode with Automatic Switchover

FCSOT8

LM66200DRLR

Texas Instruments

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A