SLVUC70 May 2021 TPS22992
Table 7-1 lists the TPS22992EVM BOM.
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
!PCB |
1 |
Printed Circuit Board |
PSIL151 |
Any |
||
C1 |
1 |
100uF |
CAP, CERM, 100 uF, 16 V, +/- 20%, X5R, 1210 |
1210 |
C1210C107M4PAC7800 |
Kemet |
C2, C3 |
2 |
1uF |
CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 |
0805 |
C0805C105K5RACTU |
Kemet |
C4 |
1 |
1000pF |
CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0805 |
0805 |
C0805C102J5RACTU |
Kemet |
C5, C6 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0805 |
0805 |
08053C104JAT2A |
AVX |
D1, D2 |
2 |
6V |
Diode, TVS, Uni, 6 V, 10.3 Vc, SOD-123FL |
SOD-123FL |
SMF6A |
Littelfuse |
FID1, FID2, FID3 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1, J3 |
2 |
Standard Banana Jack, insulated, 10A, red |
571-0500 |
571-0500 |
DEM Manufacturing |
|
J2, J4 |
2 |
Standard Banana Jack, insulated, 10A, black |
571-0100 |
571-0100 |
DEM Manufacturing |
|
JP1 |
1 |
Header, 100mil, 3x1, TH |
Header, 3x1, 100mil, TH |
800-10-003-10-001000 |
Mill-Max |
|
JP2, JP3, JP4, JP5 |
4 |
Header, 100mil, 2x1, Tin, TH |
Header, 2 PIN, 100mil, Tin |
PEC02SAAN |
Sullins Connector Solutions |
|
R1, R2 |
2 |
10k |
RES, 10 k, 5%, 0.125 W, 0805 |
0805 |
ERJ-6GEYJ103V |
Panasonic |
R3 |
1 |
2.0k |
RES, 2.0 k, 5%, 0.125 W, 0805 |
0805 |
ERJ-6GEYJ202V |
Panasonic |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 |
5 |
1x2 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
TP1, TP2, TP6, TP7 |
4 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP3, TP4, TP5 |
3 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone |
|
TP8, TP9, TP10, TP11 |
4 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
U1 |
1 |
5V, 8.7mΩ, 6A Load Switch with Adjustable Rise Time |
WQFN-HR-8 |
TPS22992RXPR |
Texas Instruments |