All trademarks are the property of their respective owners.
The TPS22992S EVM is a two-layer PCB containing the TPS22992S load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.
Table 1 lists a short description of the TPS22992S load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see www.ti.com/loadswitch.
EVM | Device | Rise Time Typical (μs) | VIN (V) | VBIAS (V) | Enable (ON Pin) |
Quick Output Discharge |
---|---|---|---|---|---|---|
PSIL152 | TPS22992S |
Adjustable | 0.1 V to 5.5 V |
1.5 V to 5.5 V | Active High |
Adjustable |
This EVM has the following features: