SLVUC73B
January 2022 – February 2024
TPS7H4003-SEP
1
TPS7H4003EVM Evaluation Module (EVM)
Trademarks
1
TPS7H4003EVM Overview
1.1
Features
1.2
Applications
2
TPS7H4003EVM Default Configuration
3
TPS7H4003EVM Initial Setup
4
TPS7H4003EVM Testing
4.1
Output Voltage Regulation
4.2
Output Voltage Ripple
4.3
Soft Startup
4.4
Transient Response to Positive and Negative Load Step (9A to 18A to 9A)
4.5
Loop Frequency Response
4.6
Setup
5
TPS7H4003EVM Schematic
6
TPS7H4003EVM Bill of Materials (BOM)
7
Board Layout
8
Support Resources
9
Revision History
1.2
Applications
Point of load regulation
Supports harsh environment applications
Space satellite point of load supply for FPGAs, microcontrollers, data converters, and ASICs
Space satellite payloads
Radiation hardened applications