SLVUC73B January 2022 – February 2024 TPS7H4003-SEP
Measuring the frequency response of the feedback loop requires a unique test setup as well as physical changes to the EVM. 0Ω resistor jumper R8, below TP9 (BODE) test point and circled in yellow in the graphic below, must be lifted to break the loop. Both test points TP9 (BODE) and TP10 (VOUT) is used for connections to the Bode100 instruments.