SLVUC73B January 2022 – February 2024 TPS7H4003-SEP
The TPS7H4003-SEP is a radiation hardened, 7V, 18A synchronous step-down converter with integrated high-side and low-side MOSFETs. High efficiency and efficient usage of space are achieved through low resistance MOSFETs and a current mode control implementation.
The EVM is configured in a default state to accept a 5V input but can be modified to disable or change the under voltage lock out (UVLO) protection, allowing for any input voltage from 3V to 7V. The EVM is also configured for a 1V output at a maximum peak output current of 18A. Again, the regulated output voltage can be modified by changing one resistor on the board. The TSP7H4003-SEP has a dedicated soft start, enable, and adjustable slope compensation pins providing design flexibility to meet specific application requirements.
Finally, as shown in Figure 1-1, this EVM supports a single POL channel. However, the device does support parallel operation. With four POLs operating in quadrature phases, a 72A load current can theoretically be provided.