SLVUCA2 December 2021 TPS629210
Jumper Short Location | Description |
---|---|
Pin1 and Pin3 | Forced PWM, 2.5 MHz, external FB, output discharge enabled |
Pin3 and Pin5 | Auto PFM/PWM with AEE, 2.5 MHz. external FB, output discharge enabled |
Pin2 and Pin4 | 124 k to GND, forced PWM, 1 MHz, internal FB(VSET), output discharge disabled |
Pin4 and Pin6 | 64.9 k to GND, auto PFM/PWM, 1 MHz, internal FB(VSET), output discharge enabled |