SLVUCA4 August   2021 TPS1653

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 REACH Compliance
    2. 1.2 EVM Features
    3. 1.3 Applications
  3. 2Description
  4. 3General Configurations
    1. 3.1 Physical Access
    2. 3.2 Test Equipment
      1. 3.2.1 Power Supplies
      2. 3.2.2 Meters
      3. 3.2.3 Oscilloscope
      4. 3.2.4 Loads
    3. 3.3 Test Setup
    4. 3.4 Test Procedure
      1. 3.4.1 Preliminary Tests
      2. 3.4.2 UVLO Tests
      3. 3.4.3 Current Limit Test with Step Load of 4 A to 7 A
      4. 3.4.4 Output Short-Circuit Protection Test
      5. 3.4.5 Start-Up With Short-Circuit On Output
  5. 4EVM Board Assembly Drawings and Layout
    1. 4.1 PCB Drawings
  6. 5Schematics
  7. 6Bill of Materials

Output Short-Circuit Protection Test

Follow the instructions to verify the output short-circuit protection feature of the device:

  1. Set the current limit to 1 A by installing the J4/J11 jumper in position 7-8.
  2. Set the input power supply voltage to 50 V and current limit to 6 A. Turn ON the power supply.
  3. Short the output of the device (for example, VOUT to GND with a shorter cable).
  4. Verify the output short-circuit response waveform as shown in Figure 3-3.
    GUID-1DF3F1FA-8404-4C94-9421-69A379FBADF7-low.gif Figure 3-3 Output Short-Circuit Protection