SLVUCA6 August 2021 TPS25854-Q1
Table 5-1 lists the EVM bill of materials.
Designator |
Quantity |
Value |
Description |
PackageReference |
PartNumber |
Manufacturer |
---|---|---|---|---|---|---|
C1, C2, C8, C12, C15, C16, C18 |
7 |
0.1uF |
CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
C0603C104K5RACAUTO |
Kemet |
C3, C6, C7 |
3 |
10uF |
CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, AEC-Q200 Grade 1, 1206 |
1206 |
GRT31CR61H106KE01L |
MuRata |
C4 |
1 |
100uF |
CAP, AL, 100 µF, 35 V, +/- 20%, TH |
D6.3xL11mm |
35ZLJ100M6.3X11 |
Rubycon |
C5, C13, C14 |
3 |
22uF |
CAP, CERM, 22 uF, 10 V, +/- 20%, X7R, 0805 |
0805 |
GRM21BZ71A226ME15L |
MuRata |
C9 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 1206 |
1206 |
12065C104KAT2A |
AVX |
C10, C11 |
2 |
2.2uF |
CAP, CERM, 2.2 uF, 16 V, +/- 20%, X5R, 0603 |
0603 |
885012106018 |
Wurth Elektronik |
C17 |
1 |
1uF |
CAP, CERM, 1 uF, 6.3 V, +/- 10%, X7R, 0603 |
0603 |
CL10B105KQ8NNNC |
Samsung Electro-Mechanics |
D1 |
1 |
10uF |
CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 |
1210 |
GRM32ER71H106MA12 |
MuRata |
EN |
1 |
Header, 2.54 mm, 2x1, Tin, TH |
Header, 2.54 mm, 2x1, TH |
TSW-102-07-T-S |
Samtec |
|
J1 |
1 |
Connector, Receptacle, USB Type C, R/A |
Connector, Receptacle, USB Type C, R/A, THT/SMT |
632723300011 |
Wurth Elektronik |
|
L1 |
1 |
3.3uH |
Inductor, Shielded Drum Core, Superflux, 3.3 uH, 12 A, 0.0059 ohm, SMD |
WE-HC6 |
744325330 |
Wurth Elektronik |
L2 |
1 |
1uH |
Inductor, Shielded, Composite, 1 uH, 8.75 A, 0.01 ohm, SMD |
4x2.1x4mm |
XAL4020-102MEB |
Coilcraft |
NT1, PGND, U1 |
5 |
eg: 0603, used in PnP report |
Used in BOM report |
Used in BOM report |
||
OUT, PA_BUS, SENSE, VIN |
4 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone |
|
PA_CC1, PA_CC2 |
2 |
Header, 2.54 mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
61300311121 |
Wurth Elektronik |
|
PGND, VIN+ |
2 |
Terminal, Turret, TH, Double |
Keystone1502-2 |
1502-2 |
Keystone |
|
R1, R5, R10, R17 |
4 |
100k |
RES, 100 k, 1%, 0.1 W, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
R2 |
1 |
20k |
RES, 20 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060320K0JNEA |
Vishay-Dale |
R3, R11, R12, R13 |
4 |
5.1k |
RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06035K10JNEA |
Vishay-Dale |
R4 |
1 |
15.0k |
RES, 15.0 k, 0.5%, 0.1 W, 0603 |
0603 |
RT0603DRE0715KL |
Yageo America |
R6 |
1 |
49.9k |
RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3EKF4992V |
Panasonic |
R7 |
1 |
5.10k |
RES, 5.10 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-075K1L |
Yageo America |
R8, R9 |
2 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K00JNEA |
Vishay-Dale |
R16, R20 |
2 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
RT1 |
1 |
470k |
Thermistor NTC, 470k ohm, 3%, 0603 |
0603 |
NCP18WM474E03RB |
MuRata |