SLVUCC3 January 2022 TPS629203
Jumper Short Location | Description |
---|---|
Pin 2 and Pin 3 | Turn on the device as default. |
Pin 3 and Pin 4 | Turn off the device. |
Pin 1 and Pin 2, Pin 3 and Pin 4 | Set the programmable Enable threshold voltage with R4 and R5. |
Pin 3 and Pin 4 | Pin1 can be used for external supply voltage with a R4 and R5 resistor divider. |