SLVUCC3 January 2022 TPS629203
Table 2-1 provides a summary of the TPS629203EVM performance specifications. All the specifications are given at an ambient temperature of 25°C.
Specification | Test Conditions | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 5 | 12 | 17 | V | |
Output voltage | 3.3 | V | |||
Output current | 0 | 300 | mA | ||
Input current | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A, forced PWM, 2.5 MHz, 3.3-μH inductor | 5.7 | mA | ||
VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 3.3-μH inductor | 0.0928 | A | |||
Switching frequency | Set by the Mode/S-CONF pin | 2.5 | MHz | ||
Line regulation | VIN = 5 V–17 V, VOUT= 3.3 V, IOUT = 0 A and 300 mA, forced PWM, 2.5/1 MHz, VSET, 3.3-μH inductor | +0.5%, –0.2% | |||
Load regulation | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–300 mA, forced PWM and auto PFM/PWM with AEE, 2.5/1 MHz, VSET, 3.3-μH inductor | +0.7%, –0.2% | |||
Output ripple | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 3.3-μH inductor | 10 | mV | ||
Peak efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–300 mA, forced PWM, 2.5 MHz, 3.3-μH inductor | 89.74% | |||
VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–300 mA, auto PFM/PWM with AEE, 2.5 MHz, 3.3-μH inductor | 90.31% | ||||
VIN = 12 V, VOUT = 3.3 V, IOUT = 10 mA, auto PFM/PWM with AEE, 2.5 MHz, 3.3-μH inductor | 84.66% | ||||
Output rise time | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 3.3-μH inductor | 500 | μs | ||
Load transient | VIN = 12 V, VOUT = 3.3 V, IOUT = 100 mA–300 mA, slew rate: 1 A/μs, forced PWM, VSET, 2.5 MHz, 3.3-μH inductor | ±21 | mV | ||
Loop bandwidth | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM,VSET,2.5 MHz, 3.3-μH inductor | 93.9 | kHz | ||
Phase margin | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, VSET, 2.5 MHz, 3.3-μH inductor | 84.3 | deg | ||
IC case temperature | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 3.3-μH inductor, 10 minutes soaking | 28.8 | °C |