SLVUCD2 January 2022 TPS65917-Q1
The interrupts are split into four register groups (INT1, INT2, INT3, and INT4). All interrupts are logically combined on a single output line, INT (default active-low). This line is used as an external interrupt line to warn the host processor of any interrupt event that has occurred within the device. The OTP settings in this section show whether each interrupt is enabled or disabled by default.
REGISTER | BIT | DESCRIPTION | OTP VALUE | ||
---|---|---|---|---|---|
INT1_MASK | VSYS_MON | Enable and disable interrupt from the VSYS_MON comparator | 1: Interrupt generation disabled | ||
PWRDOWN | Enable and disable interrupt from the PWRDOWN pin | 1: Interrupt generation disabled | |||
PWRON | Enable and disable interrupt from PWRON pin. A PWRON event is always an ON request. | 1: Interrupt generation disabled | |||
LONG_PRESS_KEY | Enable and disable interrupt from long key press on the PWRON pin | 1: Interrupt generation disabled | |||
HOTDIE | Enable and disable interrupt from device hot-die detection. The interrupt can be used as a pre-warning for processor to limit the PMIC load, before increasing die temperature forces shutdown. | 0: Interrupt generated |
REGISTER | BIT | DESCRIPTION | OTP VALUE | ||
---|---|---|---|---|---|
INT2_MASK | SHORT | Triggered from internal event of SMPS or LDO outputs failing. If an interrupt is enabled, it is an ON request. | 0: Interrupt generated | ||
WDT | Enable and disable interrupt from watchdog expiration | 1: Interrupt generation disabled | |||
FSD | Enable and disable First Supply Detection (FSD) interrupt | 1: Interrupt generation disabled | |||
RESET_IN | Enable and disable interrupt from the RESET_IN pin | 1: Interrupt generated disabled |
REGISTER | BIT | DESCRIPTION | OTP VALUE | ||
---|---|---|---|---|---|
INT3_MASK | VBUS | Interrupt to detect rising or falling VBUS line | 1: Interrupt generation disabled | ||
GPADC_EOC_SW | GPADC result ready from software-initiated conversion | 1: Interrupt generation disabled | |||
GPADC_AUTO_1 | GPADC automatic conversion result 1 above or below the reference threshold | 1: Interrupt generation disabled | |||
GPADC_AUTO_0 | GPADC automatic conversion result 0 above or below the reference threshold | 1: Interrupt generation disabled |
REGISTER | BIT | DESCRIPTION | OTP VALUE | ||
---|---|---|---|---|---|
INT4_MASK | GPIO_6 | Enable and disable interrupt from the GPIO6 pin rising or falling edge | 1: Interrupt generation disabled | ||
GPIO_5 | Enable and disable interrupt from the GPIO5 pin rising or falling edge | 1: Interrupt generation disabled | |||
GPIO_4 | Enable and disable interrupt from the GPIO4 pin rising or falling edge | 1: Interrupt generation disabled | |||
GPIO_3 | Enable and disable interrupt from the GPIO3 pin rising or falling edge | 1: Interrupt generation disabled | |||
GPIO_2 | Enable and disable interrupt from the GPIO2 pin rising or falling edge | 1: Interrupt generation disabled | |||
GPIO_1 | Enable and disable interrupt from the GPIO1 pin rising or falling edge | 1: Interrupt generation disabled | |||
GPIO_0 | Enable and disable interrupt from the GPIO0 pin rising or falling edge | 1: Interrupt generation disabled |